Art.no.: 01601800010/10
Motor for leader cartridge tools to process HELICOIL® Plus Free Running and HELICOIL® Plus Screwlock thread inserts.
Size range:
• M7–M14 x 1.25 (except M14)
• UNC 5/16"-18 to UNC 1/2"-13
• UNF 5/16"-24 to 1/2"-20
Suited for:
• P-PSG 714 pneumatic installation tool
Note:
• For M14, you need motor 01600900011/10
Size range:
• M7–M14 x 1.25 (except M14)
• UNC 5/16"-18 to UNC 1/2"-13
• UNF 5/16"-24 to 1/2"-20
Suited for:
• P-PSG 714 pneumatic installation tool
Note:
• For M14, you need motor 01600900011/10
Diameter (d):
2.5 - 6.0
D:
42
ECLASS 7.1:
21119190
Packaging unit (pcs.):
1
Product type:
Motor
Product group:
Accessories
Product type:
P-PSG 714
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
Product Guide: 360° Joining Technology