Art.no.: 01603700010/10
Motor for leader cartridge tools to process HELICOIL® Plus Free Running and HELICOIL® Plus Screwlock thread inserts.
Size range:
• M2.5 to M6
• UNC 2-56 to UNC 1/4"-20
• UNF 4-48 to 1/4"-28
Suited for:
• P-PSG 256 pneumatic installation tool
Size range:
• M2.5 to M6
• UNC 2-56 to UNC 1/4"-20
• UNF 4-48 to 1/4"-28
Suited for:
• P-PSG 256 pneumatic installation tool
Diameter (d):
2.5 - 6.0
D:
28
ECLASS 7.1:
21119190
Packaging unit (pcs.):
1
Product group:
Accessories
Product type:
P-PSG 256
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
Product Guide: 360° Joining Technology