Motor

for HELICOIL® pneumatic installation tool P-PSG 1626 and P-PSG 714
Product group: Accessories | Product type: P-PSG 1626
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 01600900011/10
Art.no.: 01600900011/10
Motor for leader cartridge tools to process HELICOIL® Plus Free Running and HELICOIL® Plus Screwlock thread inserts.

Size range:
• M14 (P-PSG 714)
• M16 to M26 x 1.5 (P-PSG 1626)

Suited for:
• P-PSG 1626 pneumatic installation tool
• P-PSG 714 pneumatic installation tool (M14 only)
Diameter (d):
14 - 26x1.5
ECLASS 7.1:
21119190
Packaging unit (pcs.):
1
Product type:
Motor
Product group:
Accessories
Product type:
P-PSG 1626
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024