Range of compensation washers

for HELICOIL® pneumatic installation tool
Product group: Accessories | Product type: P-PSG 714
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 01602800060/10
Art.no.: 01602800060/10
Range of compensation washers for P-PSG 714 pneumatic HELICOIL® leader cartridge tool.

Size range:
• M7 to M14 x 1.25
• UNC 5/16"-18 to UNC 1/2"-130
• UNF 5/16"-24 to 1/2"-20
Diameter (d):
7 - 14x1.5
ECLASS 7.1:
21119190
Packaging unit (pcs.):
1
Product type:
Compensation washer
Product group:
Accessories
Product type:
P-PSG 714
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024