Spare battery

for battery power pack installation tool
Product group: Accessories | Product type: B-S 824
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 41603500200/10
Art.no.: 41603500200/10
Spare battery for the B-S 824 battery-powered installation tool.

Properties:
• 15.6 V DC
• Nominal capacity: 3 Ah
• Charging time: 45 minutes
Diameter (d):
M 8 - M 24
ECLASS 7.1:
21059207
Packaging unit (pcs.):
1
Power:
15,6 V / 3 Ah
Product type:
Spare battery
Product group:
Accessories
Product type:
B-S 824

Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
PDF
ENG
0100/24-V1-EN