DIN 912
similar to ISO 4762

Cylinder screws

hexagon socket
Flange/washer: without flange | Thread type: Metric thread | Head shape: Cylinder head | Force application: Hexagon socket | Material: Steel 12.9 | Installation method: Screw into place with tool | Surface: bright | Product group: Screws
similar to ISO 4762 | DIN standard has been withdrawn
DIN 912 | steel | 12.9 | bright | Cr(VI) - free | metric thread

Note: Similar to ISO 4762 | DIN-standard has been withdrawn | changed nominal lengths | the fine thread has been transferred to ISO 12474
Material version:
12.9
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Cylinder head
Force application:
Hexagon socket
Material:
Steel 12.9
Installation method:
Screw into place with tool
Surface:
bright
Product type:
Cap screw with internal driving feature
Product group:
Screws
RoHS conformal:
Material:
Steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02