similar to ISO 4762 | DIN standard has been withdrawn
DIN 912 | stainless steel | A4 | Cr(VI) - free | metric thread
Note: Similar to ISO 4762 | DIN-standard has been withdrawn | changed nominal lengths | the fine thread has been transferred to ISO 12474
Note: Similar to ISO 4762 | DIN-standard has been withdrawn | changed nominal lengths | the fine thread has been transferred to ISO 12474
Material version:
A4
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Cylinder head
Force application:
Hexagon socket
Material:
Stainless steel A4
Installation method:
Screw into place with tool
Product type:
Cap screw with internal driving feature
Product group:
Screws
RoHS conformal:
Material:
Stainless steel
Fastening and assembly technology: Products and services
The Manual of fastening Technology: 8th edition