DIN 7604

Locking screws

hexagonal head | hexagon head | form A
Flange/washer: with flange | Thread type: Cylindrical metric fine thread | Head shape: Hexagon head | Force application: Hexagon head | Material: Steel | Installation method: Screw into place with tool | Surface: bright | Product group: Screws
DIN 7604 | steel | bright | Cr(VI) - free | cylindrical metric fine thread | short screw-in spigot
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
with flange
Risk hydrogen embrittlement:
Thread type:
Cylindrical metric fine thread
Head shape:
Hexagon head
Force application:
Hexagon head
Material:
Steel
Installation method:
Screw into place with tool
Surface:
bright
Product type:
Cap screw with external driving feature
Product group:
Screws
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024