DIN 7604

Locking screws

hexagonal head | hexagon head | form A
Flange/washer: with flange | Thread type: Cylindrical metric fine thread | Head shape: Hexagon head | Force application: Hexagon head | Material: Brass | Installation method: Screw into place with tool | Product group: Screws
Diameter (d)
M10 x 1
M12 x 1.5
M14 x 1.5
M16 x 1.5
M18 x 1.5
Length (l)
10.5
15.5
17
Packaging unit (pcs.)
25
50
For further information please contact us.
DIN 7604 | brass | Cr(VI) - free | cylindrical metric fine thread | short screw-in spigot
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
with flange
Risk hydrogen embrittlement:
Thread type:
Cylindrical metric fine thread
Head shape:
Hexagon head
Force application:
Hexagon head
Material:
Brass
Installation method:
Screw into place with tool
Product type:
Cap screw with external driving feature
Product group:
Screws
RoHS conformal:
Material:
Brass
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)