DIN 938

Studs

Flange/washer: without flange | Thread type: Metric thread | Material: Steel 5.8 | Installation method: Assembly by hand | Surface: zinc-plated | Product group: Screws
Diameter (d)
M8
M10
M12
M16
M20
Length (l)
30
35
40
50
55
60
65
70
80
90
Packingunit (pcs.)
25
50
100
200
For further information please contact us.
DIN 938 | steel | 5.8 | zinc-plated | Cr(VI) - free | metric thread | threaded end = 1 d
Material version:
5.8
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Material:
Steel 5.8
Installation method:
Assembly by hand
Surface:
zinc-plated
Product group:
Screws
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)