DIN 938

Studs

Flange/washer: without flange | Thread type: Metric thread | Material: Steel 8.8 | Installation method: Assembly by hand | Surface: zinc-plated | Product group: Screws
Diameter (d)
M8
M10
M12
M16
Length (l)
25
30
35
40
45
50
55
60
65
70
Packaging unit (pcs.)
50
100
200
For further information please contact us.
DIN 938 | steel | 8.8 | zinc-plated | Cr(VI) - free | metric thread | threaded end = 1 d
Material version:
8.8
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Material:
Steel 8.8
Installation method:
Assembly by hand
Surface:
zinc-plated
Product type:
Studs
Product group:
Screws
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)