DIN 7983
similar to ISO 7051

Tapping screws

button head | cross-slot phillips | form C with cone point | case hardened
Flange/washer: without flange | Thread type: Thread type ST (sheet metal) | Head shape: Raised countersunk head | Force application: Cross-slot (Phillips) | Material: Steel | Installation method: Screw into place with tool | Surface: zinc-plated | Product group: Screws
similar to ISO 7051 | DIN standard has been withdrawn
DIN 7983 | steel | zinc-plated | Cr(VI) - free | thread type ST (sheet metal)

Note: Similar to ISO 7051 | DIN-standard has been withdrawn | changed head measurements
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Thread type ST (sheet metal)
Head shape:
Raised countersunk head
Force application:
Cross-slot (Phillips)
Material:
Steel
Installation method:
Screw into place with tool
Surface:
zinc-plated
Product type:
Direct screw-fitting
Product group:
Screws
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)