DIN 7983
similar to ISO 7051

Tapping screws

button head | cross-slot phillips | form C with cone point
Flange/washer: without flange | Thread type: Thread type ST (sheet metal) | Head shape: Raised countersunk head | Force application: Cross-slot (Phillips) | Material: Stainless steel A2 | Installation method: Screw into place with tool | Product group: Screws
Diameter (d)
2.2
2.9
3.5
3.9
4.2
4.8
5.5
Length (l)
6.5
9.5
13
16
19
22
25
38
Packaging unit (pcs.)
500
1000
2000
For further information please contact us.
similar to ISO 7051 | DIN standard has been withdrawn
DIN 7983 | stainless steel | A2 | Cr(VI) - free | thread type ST (sheet metal)

Note: Similar to ISO 7051 | DIN-standard has been withdrawn | changed head measurements
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Thread type ST (sheet metal)
Head shape:
Raised countersunk head
Force application:
Cross-slot (Phillips)
Material:
Stainless steel A2
Installation method:
Screw into place with tool
Product type:
Direct screw-fitting