ISO 14585
similar to DIN 7981

Sheet metal screws

Flat head | Internal hex socket | Form C with tip | Thread type ST (sheet metal)
Thread type: Thread type ST (sheet metal) | Head shape: Flat head | Force application: Hexalobular / Torx | Material: Stainless steel A2 | Product group: Screws
Sheet metal screws
Diameter (d)
ST2,9
ST3,5
ST4,2
ST4,8
ST5,5
Length (l)
9.5
13
16
19
22
25
32
38
Packaging unit (pcs.)
500
1000
2000
For further information please contact us.
ähnlich DIN 7981
ISO 14585 | Sheet metal screws | Flat head | Internal hex socket | Thread type ST (sheet metal) | Form C with tip | Stainless steel A2 | Cr(VI) - free
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Thread type:
Thread type ST (sheet metal)
Head shape:
Flat head
Force application:
Hexalobular / Torx
Material:
Stainless steel A2
Product group:
Screws
RoHS conformal:
Material:
Stainless steel