ISO 14585
similar to DIN 7981

Sheet metal screws

Flat head | Internal hex socket | Form C with tip | Thread type ST (sheet metal)
Thread type: Thread type ST (sheet metal) | Head shape: Flat head | Force application: Hexalobular / Torx | Material: Steel | Surface: zinc-plated | Product group: Screws
Diameter (d)
ST2,9
ST3,5
ST4,2
ST4,8
ST5,5
Length (l)
6.5
9
9.5
13
16
19
Packaging unit (pcs.)
500
1000
10000
15000
20000
For further information please contact us.
ähnlich DIN 7981
ISO 14585 | Sheet metal screws | Flat head | Internal hex socket | Thread type ST (sheet metal) | Form C with tip | Steel | Zinc-plated | Cr(VI) - free
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Thread type:
Thread type ST (sheet metal)
Head shape:
Flat head
Force application:
Hexalobular / Torx
Material:
Steel
Surface:
zinc-plated
Product group:
Screws
RoHS conformal:
Material:
Steel