RIVQUICK® Battery-operated blind rivet tool

for big dimension rivets
Product group: Tools | Product type: B3000
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 22604101000/00
Art.no.: 22604101000/00


Weight: 2.10 kg and maximum setting force of 18000N
ECLASS 7.1:
21059014
Packaging unit (pcs.):
1
Product type:
Battery-operated blind rivet tool
Product group:
Tools
Product type:
B3000
RIVQUICK®: Power tools
PDF
ENG
RQ Power tools 06/14 ENG
RIVQUICK®: Standard and high-strength break stem rivets
PDF
ENG
0720/23-V1-EN (BOF)
RIVQUICK®: Setting tools for break stem rivets
PDF
ENG
0725/24-V1-EN (BOF)
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)