RIVKLE® Hand operated setting tool

Lever type assembly tool
Product group: Tools | Product type: BRK10
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 23512000000/00
Art.no.: 23512000000/00
RIVKLE® BRK 10 manual lever type setting tool

The manual installation tool is used to set RIVKLE® blind rivet nuts made of aluminium (M5–M10), steel (M5–M10) and stainless steel (M5–M8).

Delivery scope:
• Tool
• Threaded mandrels and anvils (M5–M10)

Weight: 1.9 kg

Function:
Screwing and unscrewing of the RIVKLE® blind rivet nut using a drill mandrel. Riveting through optimum lever action. Easy-to-use quick stroke adjustment.
Diameter (d):
M 5 - M 10
ECLASS 7.1:
21040706
Range of application:
M 5 - M 10
Weight g:
1900
Packaging unit (pcs.):
1
Product type:
Hand-operated installation tool
Product group:
Tools
Product type:
BRK10
RIVKLE®: Blind rivet nuts and studs
PDF
ENG
2307/25-V1-EN (BOF)
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024