RIVKLE® M2007 Kit

Head shape: Flat head | Product group: Tools | Product type: M2007
RIVKLE® M2007 Kit M6 - M10 | 1
Diameter (d)
M6 - M10
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 23530201001/00
Art.no.: 23530201001/00
RIVKLE® kit including RIVKLE® M2007 manual setting tool

Delivery scope:
• 1 RIVKLE® M2007 hand-held setting tool
• 3 threaded mandrels and 3 anvils (M6, M8, M10)
• 50 blind rivet nuts M6, flat head, steel
• 25 blind rivet nuts M8, flat head, steel
• 25 blind rivet nuts M10, flat head, steel
• Practical case for storage and transport
• Operating instructions

RIVKLE® M2007
For setting RIVKLE® blind rivet nuts made of aluminium (M5–M12), steel (M5–M12) and stainless steel (M5–M12)

Weight: 1.2 kg

Function:
Screwing and unscrewing of the RIVKLE® blind rivet nut using a knurled nut. Setting is performed through the lever ratchet function.
Diameter (d):
M6 - M10
ECLASS 7.1:
21040706
Weight g:
1200
Packaging unit (pcs.):
1
Head shape:
Flat head
Product group:
Tools
Product type:
M2007