RIVKLE® BRK 01 Kit

Head shape: Flat head | Product group: Tools | Product type: BRK 01
Diameter (d)
M4 - M6
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 23511900502/00
Art.no.: 23511900502/00
RIVKLE® kit including RIVKLE® BRK 01 hand-held setting pliers

Delivery scope:
• 1 RIVKLE® BRK 01 hand-held setting pliers
• 3 threaded mandrels and 3 anvils (M4, M5, M6)
• 50 blind rivet nuts each, flat head, steel (M4, M5, M6)
• Practical case for storage and transport
• Operating instructions

RIVKLE® BRK 01 manual setting tool
For setting RIVKLE® blind rivet nuts made of aluminium (M3–M6), steel (M3–M6) and stainless steel (M3–M5)

Weight: 0.6 kg

Function:
Screwing and unscrewing of the RIVKLE® blind rivet nut using a knurled nut. Setting is performed through the lever action of the hand-held tool.
Diameter (d):
M4 - M6
ECLASS 7.1:
21040706
Weight g:
600
Packaging unit (pcs.):
1
Head shape:
Flat head
Product group:
Tools
Product type:
BRK 01
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
RIVKLE®: Blind rivet nuts and studs
PDF
ENG
2307/23-V1-EN (BOF)
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)