RIVKLE® Process Control

Type EP2009
Product group: Accessories | Product type: EP2009
Diameter (d)
M4 - M10
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 28252216000/00
Art.no.: 28252216000/00
RIVKLE® process control EP 2009:
• Connection of a force-controlled pneumatic/hydraulic installation tool with setting stroke control
• Perfect setting results without loss of performance
• For processing blind rivet nuts of sizes M4–M10
• Tooling not included
Diameter (d):
M4 - M10
ECLASS 7.1:
21040706
Weight g:
2450
Packaging unit (pcs.):
1
Product type:
Hydraulic and pneumatic setting tool
Product group:
Accessories
Product type:
EP2009
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
RIVKLE®: Blind rivet nuts and studs
PDF
ENG
2307/25-V1-EN (BOF)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024