Art.no.: 41859090005/10
HELICOIL® Plus kit - thread repair for wheel bearing housings - TÜV-certified* (TÜV: German Technical Inspection Association).
Delivery scope:
• HELICOIL® Plus thread inserts
• 1 combined drilling and tapping tool - 2 in 1
• 1 installation mandrel
• 1 tang break-off mandrel
• Practical case for storage and transport
• Operating instructions
* TÜV-certified for wheel bearing housings types 1J0 255 N and 1J0 256 N (wheel bearing housings have been used in the following models and others: VW Golf IV LIM/Variant, 1997–2001; Audi A3, 1996–2003; Skoda Octavia, 1996–2003; VW Bora, 1997–2005; VW Bora Variant 4-Motion, 1999–2001; VW Golf IV Variant 4-Motion, 1998–2006; Seat Leon, 1999–2006; Seat Toledo, 1999–2004). All specifications regarding vehicle models are supplied without liability.
Note:
Refill packs containing the fitting HELICOIL® thread inserts are available for these HELICOIL® kits.
Items:
10 pieces HELICOIL® Plus thread inserts M9 x 10.
Delivery scope:
• HELICOIL® Plus thread inserts
• 1 combined drilling and tapping tool - 2 in 1
• 1 installation mandrel
• 1 tang break-off mandrel
• Practical case for storage and transport
• Operating instructions
* TÜV-certified for wheel bearing housings types 1J0 255 N and 1J0 256 N (wheel bearing housings have been used in the following models and others: VW Golf IV LIM/Variant, 1997–2001; Audi A3, 1996–2003; Skoda Octavia, 1996–2003; VW Bora, 1997–2005; VW Bora Variant 4-Motion, 1999–2001; VW Golf IV Variant 4-Motion, 1998–2006; Seat Leon, 1999–2006; Seat Toledo, 1999–2004). All specifications regarding vehicle models are supplied without liability.
Note:
Refill packs containing the fitting HELICOIL® thread inserts are available for these HELICOIL® kits.
Items:
10 pieces HELICOIL® Plus thread inserts M9 x 10.
B:
9.4
Diameter (d):
M 9
d1 max.:
11.1
d1 min.:
10.85
D1HC max.:
9.48
D1HC min.:
9.27
DHC min.:
10.62
ECLASS 7.1:
23110901
Nominal length t2:
10
Pitch (P):
1.25
Packaging unit (pcs.):
1
Material version:
A2, 1.4301, X5 CrNi1810
Thread type:
Metric standard thread
Material:
Stainless steel A2
Surface:
coloured green
Product type:
Repair kit
Product group:
Repair kits
RoHS conformal:
Material:
Stainless steel
Technical information:
TÜV-tested on wheel bearing housing types 1J0 255 N and 1J0 256 N: trueness to gauge check for HELICOIL® thread inserts, installation tests, torque test. Wheel bearing housings have been used in the following models, for example: VW Golf IV LIM / model,
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
HELICOIL® Kits: Repair solutions for damaged threads – repaired, better than new
Product Guide: 360° Joining Technology