SNAPLOC® Coupling

with Multiuptake
Installation method: Multiuptake | Product group: Elements
Ball diameter (D)
10
Depth (L1)
21
Hardness
70 Shore A
Material thickness (L2)
2 - 3
3
Diameter (d2)
24.5
Packaging unit (pcs.)
1000
2000
For further information please contact us.
Coupling | Without collar | Elastomer | Toolless assembly | Rubber component | Various Shore hardnesses | High temperature requirements | Decoupling
Installation method:
Multiuptake
Product type:
Vibration and noise‑decoupling fastening systems
Product group:
Elements
RoHS conformal:
SNAPLOC®: Vibration and noise decoupling plug-in connections
PDF
ENG
4350/19-V1-EN (WBH)
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024