similar to ISO 8734 | DIN standard has been withdrawn
Art.no.: 6325ST818
DIN 6325 | steel | bright | Cr(VI) - free | tolerance field m6 | hardness 60 +/-2 HRC
Note:
Similar to ISO 8734 | DIN-standard has been withdrawn
Note:
Similar to ISO 8734 | DIN-standard has been withdrawn
Dimension: 8 x 18
Diameter (d):
8
ECLASS 7.1:
23100101
Length (l):
18
l max. A:
18.215
l min. A:
17.785
l2:
1.8
Material:
Steel
Max. length:
18
DIN/ISO:
DIN 6325
Surface:
bright
r ≃:
8
Packaging unit (pcs.):
100
z1 ≃:
1.2
z2 ≃:
0.8
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Installation method:
Rivet / press in
Product type:
Pins, split pins, grooved pins
Product group:
Miscellaneous
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
Fastening and assembly technology: Products and services
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners