DIN 6325
similar to ISO 8734

Parallel pins

hardened
Material: Steel | Surface: bright | Material: Steel | Installation method: Rivet / press in | Surface: bright | Product group: Miscellaneous
similar to ISO 8734 | DIN standard has been withdrawn
Art.no.: 6325ST818
DIN 6325 | steel | bright | Cr(VI) - free | tolerance field m6 | hardness 60 +/-2 HRC

Note:
Similar to ISO 8734 | DIN-standard has been withdrawn
Diameter (d):
8
ECLASS 7.1:
23100101
Length (l):
18
l max. A:
18,215
l min. A:
17,785
l2:
1,8
Material:
Steel
Max. length:
18
DIN/ISO:
DIN 6325
Surface:
bright
r ≃:
8
Packaging unit (pcs.):
100
z1 ≃:
1,2
z2 ≃:
0,8
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Installation method:
Rivet / press in
Product type:
Pins, split pins, grooved pins
Product group:
Miscellaneous
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024