ONSERT® studs

Material: Steel | Surface: zinc nickel | Product group: Elements
Diameter (d)
M4
M5
M6
Length (l)
8
10
12
15
18
Packaging unit (pcs.)
1500
Reset selection
For further information please contact us.
Art.no.: 48301040024/10
Art.no.: 48301040024/10
ONSERT® adhesive stud | plastic moulded part with steel threaded bolt | material: plastic PA PACM 12 and steel with zinc-nickel coating

The ONSERT® technology allows the quick bonding of fasteners on diverse materials using light-curing adhesives with high process reliability. For the curing light to reach the adhesive, the ONSERT® fasteners are made from transparent plastic or from metal with a transparent plastic overmoulding.

Your advantages
• Sophisticated appearance for design and visible surfaces (customer parts) – no breakthrough or rear projection
• Fastening elements do not become apparent on the visible side through heat input such as it happens during welding
• Strong joint immediately after exposure (no post-crosslinking)
• Short curing times (< 5 seconds possible)
• Bonding of joining points, also after measures for corrosion protection (e.g. on cathodic dip coating paint)
• Outstanding corrosion properties (no contact corrosion)

ONSERT® fasteners can be applied to materials such as CFRP, GRP, glass, paint, cathodic dip coating surfaces, plastics or metals.

You will need light-curing acrylate (48391004176/10) and a bonding tool, e.g. our ONSERT® Portable Mini (48500000003/10), for processing.
Diameter (d):
M4
D:
25
h:
5.5
Length (l):
8
Packaging unit (pcs.):
1500
Material:
Steel
Surface:
zinc nickel
Product type:
Adhesive technology
Product group:
Elements
RoHS conformal: