ONSERT® for cable management

Product group: Elements
h
6
10
Packaging unit (pcs.)
1500
Reset selection
For further information please contact us.
Art.no.: 48409100003/10
Art.no.: 48409100003/10
ONSERT® Smart for cable management | material: plastic PA PACM 12

The ONSERT® technology allows the quick bonding of fasteners on diverse materials using light-curing adhesives with high process reliability. For the curing light to reach the adhesive, the ONSERT® fasteners are made from transparent plastic or from metal with a transparent plastic overmoulding.

Your advantages
• Sophisticated appearance for design and visible surfaces (customer parts) – no breakthrough or rear projection
• Fastening elements do not become apparent on the visible side through heat input such as it happens during welding
• Strong joint immediately after exposure (no post-crosslinking)
• Short curing times (< 5 seconds possible)
• Bonding of joining points, also after measures for corrosion protection (e.g. on cathodic dip coating paint)
• Outstanding corrosion properties (no contact corrosion)

ONSERT® fasteners can be applied to materials such as CFRP, GRP, glass, paint, cathodic dip coating surfaces, plastics or metals.

You will need light-curing acrylate (48391004176/10) and a bonding tool, e.g. our ONSERT® Portable Mini (48500000003/10), for processing.
B:
9.5
D:
25
h:
6
Packaging unit (pcs.):
1500
Product type:
Adhesive technology
Product group:
Elements
RoHS conformal: