DIN 467

Knurled nuts

low version
Flange/washer: without flange | Thread type: Metric thread | Force application: Manual | Material: Steel 05 | Installation method: Assembly by hand | Surface: zinc-plated | Product group: Nuts
Diameter (d)
M3
M4
M5
M6
M8
M10
dk
12
16
20
24
30
36
Packaging unit (pcs.)
50
100
200
1000
For further information please contact us.
DIN 467 | steel | 05 | zinc-plated | Cr(VI) - free | metric thread
Material version:
05
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Manual
Material:
Steel 05
Installation method:
Assembly by hand
Surface:
zinc-plated
Product type:
other nuts
Product group:
Nuts
RoHS conformal:
Material:
Steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)