DIN 467

Knurled nuts

low version
Flange/washer: without flange | Thread type: Metric thread | Force application: Manual | Material: Stainless steel 1.4305 | Installation method: Assembly by hand | Product group: Nuts
Diameter (d)
M3
M4
M5
M6
M8
M10
dk
12
16
20
24
30
36
Packaging unit (pcs.)
50
100
For further information please contact us.
DIN 467 | stainless steel | 1.4305 | Cr(VI) - free | metric thread
Material version:
1.4305
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Manual
Material:
Stainless steel 1.4305
Installation method:
Assembly by hand
Product type:
other nuts
Product group:
Nuts
RoHS conformal:
Material:
Stainless steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024