DIN 557

Square nuts

Flange/washer: without flange | Thread type: Metric thread | Material: Stainless steel A2 | Installation method: Screw into place with tool | Product group: Nuts
Diameter (d)
M5
M6
M8
M10
Packaging unit (pcs.)
100
500
1000
For further information please contact us.
DIN 557 | stainless steel | A2 | Cr(VI) - free | metric thread
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Material:
Stainless steel A2
Installation method:
Screw into place with tool
Product type:
without locking element