DIN 557

Square nuts

Flange/washer: without flange | Thread type: Metric thread | Material: Steel 5 | Installation method: Screw into place with tool | Surface: zinc-plated | Product group: Nuts
Diameter (d)
M5
M6
M8
M10
M12
Packaging unit (pcs.)
250
500
1000
For further information please contact us.
DIN 557 | steel | 5 | zinc-plated | Cr(VI) - free | metric thread
Material version:
5
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Material:
Steel 5
Installation method:
Screw into place with tool
Surface:
zinc-plated
Product type:
without locking element
Product group:
Nuts
RoHS conformal:
Material:
Steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024