DIN 934
similar to ISO 4032

Hexagon nuts

Flange/washer: without flange | Thread type: Metric thread | Force application: Hexagon head | Material: Steel 10 | Installation method: Screw into place with tool | Surface: zinc-plated, thick-film passivated (VZD) | Product group: Nuts
Diameter (d)
M8
M10
M12
M16
M20
M24
Packaging unit (pcs.)
50
100
200
500
1000
For further information please contact us.
similar to ISO 4032 | DIN standard has been withdrawn
DIN 934 | steel | 10 | zinc-plated, thick-film passivated (VZD) | Cr(VI)-free | metric thread

Note: similar to ISO 4032 | DIN-standards has been withdrawn

Surface (VZD): galvanized, thick-film passivated, min. 5μm | corrosion resistance to DIN EN ISO 9227*: white rust 72h, red rust 144h | defined coefficient of friction μ(total) = 0.12 - 0.18 for elements with a nominal tensile strength ≥ 800 MPa

*The verification of the mentioned minimum requirements is carried out according to the test conditions of DIN EN ISO 4042, galvanic coatings for fasteners. For dimensions < M5, the above values may deviate downwards.
Material version:
10
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Material:
Steel 10
Installation method:
Screw into place with tool
Surface:
zinc-plated, thick-film passivated (VZD)
Product type:
without locking element
Product group:
Nuts
RoHS conformal:
Material:
Steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)