DIN 934
similar to ISO 4032

Hexagon nuts

Flange/washer: without flange | Thread type: Metric thread | Force application: Hexagon head | Material: Steel 8 | Installation method: Screw into place with tool | Surface: hot-dip galvanised | Product group: Nuts
Diameter (d)
M6
M8
M10
M12
M14
M16
M20
M24
M48
Packaging unit (pcs.)
20
50
100
200
250
500
1000
For further information please contact us.
similar to ISO 4032 | DIN standard has been withdrawn
DIN 934 | steel | 8 | hot-dip galvanised (thermally galvanised) | Cr(VI) - free | metric thread

Note: For nuts of this standard ≤ M5 only the test forces of property class 6 can be guaranteed.

Similar to ISO 4032 | DIN-standard has been withdrawn | changed spanner widths for M10, M12, M14 and M22 | the fine thread has been transferred to ISO 8673

Hot-dip galvanised screws have very good resistance against corrosion. The zinc layer is much thicker than with galvanic coatings.
Material version:
8
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Material:
Steel 8
Installation method:
Screw into place with tool
Surface:
hot-dip galvanised
Product type:
without locking element
Product group:
Nuts
RoHS conformal:
Material:
Steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)