DIN 934
similar to ISO 4032

Hexagon nuts

metric left-handed thread
Flange/washer: without flange | Thread type: Metric left-handed thread | Force application: Hexagon head | Material: Steel 8 | Installation method: Screw into place with tool | Surface: bright | Product group: Nuts
Diameter (d)
M5
M8
M30
Packaging unit (pcs.)
25
1000
For further information please contact us.
similar to ISO 4032 | DIN standard has been withdrawn
DIN 934 | steel | 8 | zinc-plated | Cr(VI) - free | metric left-handed thread

Note: For nuts of this standard ≤ M5 only the test forces of property class 6 can be guaranteed.

Similar to ISO 4032 | DIN-standard has been withdrawn | changed spanner widths for M10, M12, M14 and M22 | Fine pitch thread was transferred to ISO 8673
Material version:
8
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric left-handed thread
Force application:
Hexagon head
Material:
Steel 8
Installation method:
Screw into place with tool
Surface:
bright
Product type:
without locking element
Product group:
Nuts
RoHS conformal:
Material:
Steel
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)