DIN 934
similar to ISO 4032

Hexagon nuts

metric left-handed thread
Flange/washer: without flange | Thread type: Metric left-handed thread | Force application: Hexagon head | Material: Stainless steel A2 | Installation method: Screw into place with tool | Product group: Nuts
Diameter (d)
M5
M6
M10
M16
M22
Packaging unit (pcs.)
50
200
500
1000
For further information please contact us.
similar to ISO 4032 | DIN standard has been withdrawn
DIN 934 | stainless steel | A2 | Cr(VI) - free | metric left-handed thread

Note: Similar to ISO 4032 | DIN-standard has been withdrawn | changed spanner widths for M10, M12, M14 and M22 | the fine thread has been transferred to ISO 8673
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric left-handed thread
Force application:
Hexagon head
Material:
Stainless steel A2
Installation method:
Screw into place with tool
Product group:
Nuts
RoHS conformal:
Material:
Stainless steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)