DIN 934
similar to ISO 4032

Hexagon nuts

Flange/washer: without flange | Thread type: Metric thread | Force application: Hexagon head | Material: Steel 5 - 2 | Installation method: Screw into place with tool | Surface: hot-dip galvanised | Product group: Nuts
Diameter (d)
M12
M16
Packaging unit (pcs.)
200
500
For further information please contact us.
similar to ISO 4032 | DIN standard has been withdrawn
DIN 934 | steel | 5 - 2 | hot-dip galvanised (thermally galvanised) | Cr(VI) - free | metric thread | TÜV approved manufacturers from M12

Note: Similar to ISO 4032 | DIN-standard has been withdrawn | changed spanner widths for M10, M12, M14 and M22

hot-dip galvanised screws have very good resistance against corrosion. The zinc layer is much thicker than with galvanic coatings
Material version:
5 - 2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Material:
Steel 5 - 2
Installation method:
Screw into place with tool
Surface:
hot-dip galvanised
Product type:
without locking element
Product group:
Nuts
RoHS conformal:
Material:
Steel
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)