similar to ISO 7042 | DIN standard has been withdrawn
DIN 980 | stainless steel | A2 | Cr (VI) - free | metric thread
Note: Similar to ISO 7042 | DIN standard has been withdrawn | modified nut height and wrench width
The hexagon nuts are self-locking nuts with special metal insert. A metal clamping part is fixed in the inner groove. The metal insert has a reliable clamping effect on the full circumference of the thread when attached. It is firmly integrated and cannot be accidentally forgotten. The hexagonal nut can be used multiple times.
advantages:
• Reusable
• Reliable securing by clamping action of the metal insert
Note: Similar to ISO 7042 | DIN standard has been withdrawn | modified nut height and wrench width
The hexagon nuts are self-locking nuts with special metal insert. A metal clamping part is fixed in the inner groove. The metal insert has a reliable clamping effect on the full circumference of the thread when attached. It is firmly integrated and cannot be accidentally forgotten. The hexagonal nut can be used multiple times.
advantages:
• Reusable
• Reliable securing by clamping action of the metal insert
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Material:
Stainless steel A2
Application:
Joining by bolt, joining by stud
Product type:
with locking element