DIN 980
similar to ISO 7042

Hexagon nuts

with clamping part | all metal version | form V
Flange/washer: without flange | Thread type: Metric thread | Force application: Hexagon head | Material: Steel 8 | Installation method: Screw into place with tool | Surface: zinc-plated | Product group: Nuts
similar to ISO 7042 | DIN standard has been withdrawn
DIN 980 | steel | 8 | zinc plated | Cr (VI) - free | metric thread

Note: Similar to ISO 7042 | DIN standard has been withdrawn | modified nut height and wrench width


The hexagon nuts are self-locking nuts with special metal insert. A metal clamping part is fixed in the inner groove. The metal insert has a reliable clamping effect on the full circumference of the thread when attached. It is firmly integrated and cannot be accidentally forgotten. The hexagonal nut can be used multiple times.

advantages:
• Reusable
• Reliable securing by clamping action of the metal insert
Material version:
8
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Material:
Steel 8
Installation method:
Screw into place with tool
Surface:
zinc-plated
Application:
Joining by bolt, joining by stud
Product type:
with locking element
Product group:
Nuts
RoHS conformal:
Material:
Steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02