B 53001

Hexagon nuts

self-locking | all-metal clamping part
Flange/washer: without flange | Thread type: Metric thread | Force application: Hexagon head | Material: Stainless steel A2 | Installation method: Screw into place with tool | Product group: Nuts
Diameter (d)
M5
M6
M8
M10
M12
Packaging unit (pcs.)
200
500
1000
For further information please contact us.
Böllhoff standard 53001 | stainless steel | A2 | Cr(VI) - free | metric thread | based on DIN 934 | triple squeezed
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Material:
Stainless steel A2
Installation method:
Screw into place with tool
Application:
Joining by bolt, joining by stud
Product type:
with locking element
Product group:
Nuts
RoHS conformal:
Material:
Stainless steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024