B 51010

Insert nuts

high collar | case hardened
Flange/washer: without flange | Thread type: Metric thread | Force application: Hexagon head | Material: Steel | Installation method: Rivet / press in | Surface: zinc-plated | Product group: Nuts
Diameter (d)
M3
M4
M5
M6
Packaging unit (pcs.)
1000
For further information please contact us.
Böllhoff standard 51010 | steel | zinc-plated | Cr(VI) - free | metric thread
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Material:
Steel
Installation method:
Rivet / press in
Surface:
zinc-plated
Product type:
Injection and rivet nuts
Product group:
Nuts
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02