B 53072

Spring-lock washers

Form M
Material: Stainless steel A2 | Product group: Washers
Spring-lock washers
Diameter (d)
3
5
6
8
Packaging unit (pcs.)
1000
3000
For further information please contact us.
B53072 | Spring-lock washers | Form M | Stainless steel A2 | Cr(VI) - free
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Stainless steel A2
Application:
Joining by bolt, joining by stud, joining by screw
Product type:
Resilient washer, spring washers
Product group:
Washers
RoHS conformal:
Material:
Stainless steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)