B 53074

NORD-LOCK® wedge-locking washers

standard external diameter
Material: Stainless steel A4 | Installation method: Push on | Surface: bright | Product group: Washers
Diameter (d)
M3
M4
M5
M6
M8
M10
M12
M14
M16
M18
M20
M24
M27
M30
Packaging unit (pcs.)
50
100
200
For further information please contact us.
Böllhoff standard 53074 | Stainless steel | A4 | Surface hardened, hardness ≥ 520 HV0,05 | Cr(VI) - frei

Laser marking with lot number | For further information and CAD-files please use the link to NORD-LOCK® homepage
Material version:
A4
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Stainless steel A4
Installation method:
Push on
Surface:
bright
Application:
Joining by bolt, joining by stud, joining by screw
Product type:
Flat washers
Product group:
Washers
RoHS conformal:
Material:
Stainless steel
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)