DIN 2093 C

Disc springs

Series C
Material: Stainless steel A2 | Product group: Washers
Diameter (d)
12.2
20.4
t
0.7
1
Packaging unit (pcs.)
100
200
For further information please contact us.
DIN 2093 series C | stainless steel | A2 | Cr(VI) - free
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Stainless steel A2
Application:
Joining by bolt, joining by stud, joining by screw
Product type:
Resilient washer, spring washers
Product group:
Washers
RoHS conformal:
Material:
Stainless steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)