DIN 6797 I

Tooth lock washers

form I | internally toothed
Material: Spring steel | Surface: bright | Product group: Washers
Diameter (d)
3.2
3.7
4.3
5.3
8.4
10.5
13
15
17
Packaging unit (pcs.)
1000
2000
For further information please contact us.
Standard has been withdrawn without replacement
DIN 6797 I | steel | spring steel | bright | Cr(VI) - free

Note: Norm has been withdrawn without replacement
Cr(VI) Note:
Cr(VI)-free
Form:
Other
Risk hydrogen embrittlement:
Material:
Spring steel
Surface:
bright
Product type:
Resilient washer, spring washers
Product group:
Washers
RoHS conformal:
Material:
Spring steel
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)