DIN 127 B

Spring washers

form B | smooth
Material: Stainless steel A2 | Product group: Washers
Standard has been withdrawn without replacement
DIN 127 B | stainless steel | A2 | Cr(VI) - free

Norm has been withdrawn without replacement
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Form:
Ring (open)
Risk hydrogen embrittlement:
Material:
Stainless steel A2
Product type:
Resilient washer, spring washers
Product group:
Washers
RoHS conformal:
Material:
Stainless steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)