DIN 7980

Spring washers for cylinder screws

Material: Stainless steel A4 | Product group: Washers
Diameter (d)
3
4
5
6
8
10
12
14
16
20
Packaging unit (pcs.)
100
250
500
1000
For further information please contact us.
Standard has been withdrawn without replacement
DIN 7980 | stainless steel | A4 | Cr(VI) - free

DIN 7980 spring washers differ from DIN 127 with a smaller outer diameter. They are therefore especially suitable for DIN 84, 85 and 912 cylinder and hexagon socket screws as well as ISO 4762 for counter sinking the screw

Note:The standard was withdrawn without replacement
Material version:
A4
Cr(VI) Note:
Cr(VI)-free
Form:
Ring (open)
Risk hydrogen embrittlement:
Material:
Stainless steel A4
Product type:
Resilient washer, spring washers