B 53072

Spring-lock washers

Form Z
Material: Spring steel | Surface: mechanically zinc-plated | Product group: Washers
Spring-lock washers
Diameter (d)
3
4
5
6
8
10
12
Packaging unit (pcs.)
1000
10000
For further information please contact us.
B53072 | Spring-lock washers | Form Z | Spring steel mechanically zinc-plated| Cr(VI) - free
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Spring steel
Surface:
mechanically zinc-plated
Application:
Joining by bolt, joining by stud, joining by screw
Product type:
Resilient washer, spring washers
Product group:
Washers
RoHS conformal:
Material:
Spring steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)