ISO 7090
similar to DIN 125

Washers

Material: Steel 300 HV | Surface: zinc-plated | Product group: Washers
Diameter (d)
5,3
6,4
8,4
10,5
13
17
19
21
25
31
34
37
Packaging unit (pcs.)
50
100
200
500
1000
For further information please contact us.
similar to DIN 125 | DIN standard has been withdrawn
ISO 7090 | Washers | Steel 300 HV | zinc-plated | Cr(VI) - free
Material version:
300 HV
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Steel 300 HV
Surface:
zinc-plated
Product type:
Flat washers
Product group:
Washers
RoHS conformal:
Material:
Steel
8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Products and services
PDF
ENG
1180/21-V1-EN (WBH)