DIN 432

Washers

with external tab
Material: Steel | Installation method: Assembly by hand | Surface: bright | Product group: Washers
Diameter (d)
17
31
Packaging unit (pcs.)
50
200
For further information please contact us.
Standard has been withdrawn without replacement
DIN 432 | steel | bright | Cr(VI) - free

Note: Norm has been withdrawn without replacement
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Steel
Installation method:
Assembly by hand
Surface:
bright
Product group:
Washers
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)