DIN 440 R
similar to ISO 7094

Washers

form R = round hole | preferably for wood constructions
Material: Steel | Surface: bright | Product group: Washers
Diameter (d)
5.5
6.6
9
11
13.5
17.5
22
26
Packaging unit (pcs.)
25
50
100
200
500
1000
For further information please contact us.
similar to ISO 7094 | DIN standard has been withdrawn
DIN 440 R | steel | bright | Cr(VI) - free

Note: similar to ISO 7094 | DIN-standard has been withdrawn
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Steel
Surface:
bright
Product type:
Flat washers
Product group:
Washers
RoHS conformal:
Material:
Steel