DIN 440 R
similar to ISO 7094

Washers

form R = round hole | preferably for wood constructions
Material: Steel | Surface: hot-dip galvanised | Product group: Washers
Diameter (d)
6.6
11
17.5
Packaging unit (pcs.)
100
200
For further information please contact us.
similar to ISO 7094 | DIN standard has been withdrawn
DIN 440 R | steel | hot-dip galvanised (thermally galvanised)| Cr(VI) - free

Note: Similar to ISO 7094 | DIN-standard has been withdrawn

Hot-dip galvanised washers have very good resistance against corrosion. The zinc layer is much thicker than with galvanic coatings
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Steel
Surface:
hot-dip galvanised
Product type:
Flat washers
Product group:
Washers
RoHS conformal:
Material:
Steel